2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8PIXJ9HOU

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
accessories
ACCESSORIES
accessory offset
ACCESSORY_OFFSET
available colors
AVAILABLE_COLORS
available finishes
AVAILABLE_FINISHES
available mounting systems
AVAILABLE_MOUNTING_SYSTEMS
category
CATEGORY
collection
COLLECTION
cost
COST
coverage
COVERAGE
default elevation
DEFAULT_ELEVATION
1
2
3
4
5
6
7
NLNS7QEOK
KP-STAGE (0°,30° and 45°)
150
Black, White, Custom RAL, Premium finishes
Textured paint, 24K Gold plated, Natural Polished, Natural Brushed
Suspending from the fly-bar_rigging system, wall mounted_tilting system, standing on base, groung laying, Horizontal Cluster
Communication Devices
PYTHON
0
V. 7° - 30° | H. 90°
1219.2
DABRKJVY9
KP-STAGE (0°,30° and 45°)
150
Black, White, Custom RAL, Premium finishes
Textured paint, 24K Gold plated, Natural Polished, Natural Brushed
Suspending from the fly-bar_rigging system, wall mounted_tilting system, standing on base, groung laying, Horizontal Cluster
Communication Devices
PYTHON
0
V. 7° - 30° | H. 90°
1219.2
8PIXJ9HOU
KP-STAGE (0°,30° and 45°)
150
Black, White, Custom RAL, Premium finishes
Textured paint, 24K Gold plated, Natural Polished, Natural Brushed
Suspending from the fly-bar_rigging system, wall mounted_tilting system, standing on base, groung laying, Horizontal Cluster
Communication Devices
PYTHON
0
V. 10° - 45° | H. 90°
1219.2
2YVZ54OES
KP-STAGE (0°,30° and 45°)
150
Black, White, Custom RAL, Premium finishes
Textured paint, 24K Gold plated, Natural Polished, Natural Brushed
Suspending from the fly-bar_rigging system, wall mounted_tilting system, standing on base, groung laying, Horizontal Cluster
Communication Devices
PYTHON
0
V. 10° - 45° | H. 90°
1219.2
HS8GNY3AL
KP-STAGE (0°,30° and 45°)
150
Black, White, Custom RAL, Premium finishes
Textured paint, 24K Gold plated, Natural Polished, Natural Brushed
Suspending from the fly-bar_rigging system, wall mounted_tilting system, standing on base, groung laying, Horizontal Cluster
Communication Devices
PYTHON
0
V. 10° - 45° | H. 90°
1219.2
4DMRWR3WI
KP-STAGE (0°,30° and 45°)
150
Black, White, Custom RAL, Premium finishes
Textured paint, 24K Gold plated, Natural Polished, Natural Brushed
Suspending from the fly-bar_rigging system, wall mounted_tilting system, standing on base, groung laying, Horizontal Cluster
Communication Devices
PYTHON
0
V. 7° - 30° | H. 90°
1219.2
A57QW45P8
KP-STAGE (0°,30° and 45°)
150
Black, White, Custom RAL, Premium finishes
Textured paint, 24K Gold plated, Natural Polished, Natural Brushed
Suspending from the fly-bar_rigging system, wall mounted_tilting system, standing on base, groung laying, Horizontal Cluster
Communication Devices
PYTHON
0
V. 7° - 30° | H. 90°
1219.2
Show compressed display (7 products)
Order number8PIXJ9HOU
Latest change21.07.2025 11:48:58
Unit

Classifications

CNS

CNSERPBASE Object Properties